Ranging from 1 to 600 watts, CUI’s diverse line of isolated dc-dc converters are available in board mount, chassis mount and DIN rail packages. Ideal for a range of applications including telecommunication equipment, industrial control systems, battery powered equipment and consumer electronics, our isolated dc-dc modules provide a variety of package, input voltage, output voltage and isolation voltage options. For applications where an onboard power system is not feasible, our line of chassis mount and DIN rail isolated dc-dc converters offer a convenient and rugged mounting solution.