Housed in a rugged, encapsulated package, CUI's PSK series are ideally suited for use in low-power ITE, industrial, and consumer electronic applications where space is limited. These encapsulated ac-dc power modules range from 3 W to 150 W and are available in board mount, chassis mount, DIN rail, and wire lead mounting configurations. Models are available in commercial and medical options and additional features include low no-load power consumption, 4000 Vac isolation, and a wide operating temperature range of -40 to 85°C.
Request
Sample
Datasheet
Series
4 W, 85 ~ 305 Vac Input, Single Output, Encapsulated, Board Mount Ac-Dc Power Supply
View Now12 W, 90 ~ 264 Vac Input, Single Output, Encapsulated, Board Mount, Ac-Dc Power Supply
View Now20 W, 85 ~ 264 Vac Input, Single Output, Encapsulated, DIN Rail, Ac-Dc Power Supply
View Now100 W, 90 ~ 264 Vac Input, Single Output, Medical, Encapsulated, Board Mount Ac-Dc Power Supply
View Now100 W, 90 ~ 264 Vac Input, Single Output, Medical, Encapsulated, Chassis Mount Ac-Dc Power Supply
View Now150 W, 90 ~ 264 Vac Input, Single Output, Encapsulated, Board Mount Ac-Dc Power Supply
View Now