CUI presents a comprehensive line of 1~3 W dc-dc converters that are available with a range of package, input, output, and isolation voltage options. Offered in regulated and unregulated versions, these low power modules are ideal for converting and isolating dc voltage in mixed analog/digital circuits, test & measurement equipment, process & machine controls, and telecom applications. Designed to maximize ruggedness, reliability and economy, why trust your circuit to anything else?
Request
Sample
Datasheet
Series
1 W, 1:1 Input Voltage Range, Single/Dual Unregulated Output, SMT, 1,500 Vdc Isolation, Dc-Dc Converter
View Now1 W, 1:1 Input Voltage Range, Single/Dual Unregulated Output, SIP, 1,500 Vdc Isolation, Dc-Dc Converter
View Now1 W, 1:1 Input Voltage Range, Single Unregulated Output, 4 Pin SIP, 1,000 Vdc Isolation, Dc-Dc Converter
View Now1 W, 1:1 Input Voltage Range, Single Unregulated Output, 8 Pin SMT, 2,000 Vdc Isolation, Dc-Dc Converter
View Now2 W, 1:1 Input Voltage Range, Single/Dual Unregulated Output, 7 Pin SIP, 1,000 Vdc Isolation, Dc-Dc Converter
View Now2 W, 2:1 Input Voltage Range , Single/Dual Regulated Output, 8 Pin SIP, 1,500 Vdc Isolation, Dc-Dc Converter
View Now