CUI offers a variety of robust power supplies designed for use in OVC III applications, including EV charging stations, industrial equipment, home appliances, and IoT applications. In addition to their increased surge resilience, these power supplies have a wide input range (up to 305 Vac) and are designed to meet the safety requirements of IEC/EN 62368, 61558 and 60335. To further increase safety and reliability in critical applications, CUI’s OVC III rated power supplies come equipped with overcurrent, overvoltage, and overtemperature protections, making them a safe and reliable solution to a range of applications.
Request
Sample
Datasheet
Series
10 W, 85 ~ 305 Vac Input, Single Output, Encapsulated, Board Mount, Ac-Dc Power Supply
View Now15 W, 85 ~ 305 Vac Input, Single Output, Encapsulated, Board Mount, Ac-Dc Power Supply
View Now20 W, 85 ~ 305 Vac Input, Single Output, Encapsulated, Board Mount, Ac-Dc Power Supply
View Now30 W, 85 ~ 305 Vac Input, Single Output, Encapsulated, Board Mount Ac-Dc Power Supply
View Now40 W, 85 ~ 305 Vac Input, Single Output, Encapsulated, Board Mount Ac-Dc Power Supply
View Now60 W, 85 ~ 305 Vac Input , Single Output, Encapsulated, Board Mount Ac-Dc Power Supply
View Now15 W, 85 ~ 305 Vac Input, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply
View Now25 W, 85 ~ 305 Vac Input, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply
View Now35 W, 85 ~ 305 Vac Input, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply
View Now50 W, 85 ~ 305 Vac Input, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply
View Now75 W, 85 ~ 305 Vac Input, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply
View Now100 W, 85 ~ 305 Vac Input, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply
View Now150 W, 85 ~ 305 Vac Input, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply
View Now50 W, 85 ~ 264 Vac Input, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply
View Now75 W, 85 ~ 264 Vac Input, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply
View Now150 W, 85 ~ 264 Vac Input, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply
View Now150 W, 85 ~ 305 Vac Input, PFC, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply
View Now30 W, 85 ~ 264 Vac Input, Single Output, Plastic Case, DIN Rail, Ac-Dc Power Supply
View Now60 W, 85 ~ 264 Vac Input, Single Output, Plastic Case, DIN Rail, Ac-Dc Power Supply
View Now100 W, 85 ~ 264 Vac Input, Single Output, Plastic Case, DIN Rail, Ac-Dc Power Supply
View Now