The PDM1-S unregulated dc-dc converter series is a family of 1 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Housed in a compact SIP package and featuring an ultra-wide -40 to +105 °C operating temperature range, these low power dc-dc converters are ideal for precise conversion and isolation of DC rails within a range of industrial, telecom, security, and machine control applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | ||||
---|---|---|---|---|---|---|---|---|---|
PDM1-S12-D12-S | 10.8 ~ 13.2 | 1 | 12/ -12 | 0.042/ -0.042 | UL/cUL | ||||
PDM1-S12-D15-S | 10.8 ~ 13.2 | 1 | 15/ -15 | 0.033/ -0.033 | UL/cUL | ||||
PDM1-S15-D12-S | 13.5 ~ 16.5 | 1 | 12/ -12 | 0.042/ -0.042 | -- | ||||
* Discontinued Model | Recommended Replacement | ||||||||
PDM1-S15-D12-S | PDME1-S15-D12-S |