The PGNM1-S series of dc-dc converters offers 1 W of power, a 1:1 input range, and a wide operating temperature range of -40 to +105°C. Housed in a compact SIP package, this family of 1 W isolated modules is EN 60601-1 and UL 60601-1 certified, making it an ideal solution for medical instrumentation, consumer electronics, EV charging, and industrial electronics applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PGNM1-S12-S3-S | 10.8 ~ 13.2 | 1 | 3.3 | 0.303 | CE, UKCA, UL/cUL |
PGNM1-S12-S5-S | 10.8 ~ 13.2 | 1 | 5 | 0.2 | CE, UKCA, UL/cUL |
PGNM1-S12-S9-S | 10.8 ~ 13.2 | 1 | 9 | 0.111 | CE, UKCA, UL/cUL |
PGNM1-S12-S12-S | 10.8 ~ 13.2 | 1 | 12 | 0.084 | CE, UKCA, UL/cUL |
PGNM1-S12-S15-S | 10.8 ~ 13.2 | 1 | 15 | 0.067 | CE, UKCA, UL/cUL |
PGNM1-S12-S24-S | 10.8 ~ 13.2 | 1 | 24 | 0.042 | CE, UKCA, UL/cUL |
PGNM1-S12-D5-S | 10.8 ~ 13.2 | 1 | 5/ -5 | 0.1/ -0.1 | CE, UKCA, UL/cUL |
PGNM1-S12-D9-S | 10.8 ~ 13.2 | 1 | 9/ -9 | 0.056/ -0.056 | CE, UKCA, UL/cUL |
PGNM1-S12-D12-S | 10.8 ~ 13.2 | 1 | 12/ -12 | 0.042/ -0.042 | CE, UKCA, UL/cUL |
PGNM1-S12-D15-S | 10.8 ~ 13.2 | 1 | 15/ -15 | 0.034/ -0.034 | CE, UKCA, UL/cUL |
PGNM1-S15-D5-S | 13.5 ~ 16.5 | 1 | 5/ -5 | 0.1/ -0.1 | CE, UKCA, UL/cUL |
PGNM1-S15-D12-S | 13.5 ~ 16.5 | 1 | 12/ -12 | 0.042/ -0.042 | CE, UKCA, UL/cUL |
PGNM1-S15-D15-S | 13.5 ~ 16.5 | 1 | 15/ -15 | 0.033/ -0.033 | CE, UKCA, UL/cUL |
PGNM1-S24-S5-S | 21.6 ~ 26.4 | 1 | 5 | 0.2 | CE, UKCA, UL/cUL |
PGNM1-S24-S9-S | 21.6 ~ 26.4 | 1 | 9 | 0.111 | CE, UKCA, UL/cUL |
PGNM1-S24-S12-S | 21.6 ~ 26.4 | 1 | 12 | 0.084 | CE, UKCA, UL/cUL |
PGNM1-S24-S15-S | 21.6 ~ 26.4 | 1 | 15 | 0.067 | CE, UKCA, UL/cUL |
PGNM1-S24-S24-S | 21.6 ~ 26.4 | 1 | 24 | 0.042 | CE, UKCA, UL/cUL |
PGNM1-S24-D5-S | 21.6 ~ 26.4 | 1 | 5/ -5 | 0.1/ -0.1 | CE, UKCA, UL/cUL |
PGNM1-S24-D9-S | 21.6 ~ 26.4 | 1 | 9/ -9 | 0.056/ -0.056 | CE, UKCA, UL/cUL |
PGNM1-S24-D12-S | 21.6 ~ 26.4 | 1 | 12/ -12 | 0.042/ -0.042 | CE, UKCA, UL/cUL |
PGNM1-S24-D15-S | 21.6 ~ 26.4 | 1 | 15/ -15 | 0.034/ -0.034 | CE, UKCA, UL/cUL |