PQQ10W-S Series

8 Pin SIP Isolated Dc-Dc Converter

PQQ10W-S Series
PQQ10W-S Series Alternate View

Overview

  • 10 W
  • 4:1 input range
  • Single regulated output
  • Remote on/off control
  • Efficiency up to 88%
  • -25 to +85°C temperature range

Safety & Compliance

Documents

Description

The PQQ10W-S series is a compact, regulated dc-dc converter providing 10 W of output power over a wide -40 to +85 °C temperature range. With an ultra-wide 4:1 input range, high efficiency up to 88%, and short circuit and over current protection, these low power dc-dc converters provide a rugged low power solution for a variety of industrial, test & measurement, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    0.87 x 0.37 x 0.47
  • Dimensions LxWxH (mm)
     
    22 x 9.5 x 12
  • Protections
     
    Over Current, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
PQQ10W-Q24-S3-S 9 ~ 36 8 3.3 2.4 3D Model PCB Footprint Stock Check PQQ10W-Q24-S3-S Sample Request Request a Quote
PQQ10W-Q24-S5-S 9 ~ 36 10 5 2 3D Model PCB Footprint Stock Check PQQ10W-Q24-S5-S Sample Request Request a Quote
PQQ10W-Q24-S9-S 9 ~ 36 10 9 1.111 3D Model PCB Footprint Stock Check PQQ10W-Q24-S9-S Sample Request Request a Quote
PQQ10W-Q24-S12-S 9 ~ 36 10 12 0.833 3D Model PCB Footprint Stock Check PQQ10W-Q24-S12-S Sample Request Request a Quote
PQQ10W-Q24-S15-S 9 ~ 36 10 15 0.667 3D Model PCB Footprint Stock Check PQQ10W-Q24-S15-S Sample Request Request a Quote
PQQ10W-Q24-S24-S 9 ~ 36 10 24 0.417 3D Model PCB Footprint Stock Check PQQ10W-Q24-S24-S Sample Request Request a Quote

NEWS AND RESOURCES