PXO78-500-M Series

Non-Isolated Dc-Dc Converter

PXO78-500-M Series
PXO78-500-M Series Alternate View

Overview

  • 0.5 A
  • 3 ~ 15 Vdc output options
  • 36 Vdc max input voltage
  • -40 to +85°C temperature range
  • High efficiency up to 95%
  • No-load input current as low as 0.2 mA

Safety & Compliance

Documents

Description

The ultra-compact PXO78-500-M non-isolated dc-dc converter series has been designed to offer a high-performance alternative to linear regulators in a short-circuit protected SMT package. Unlike linear regulators, The surface mounted PXO78-500-M Series is highly efficient, up to 95%, and offers wide operation ranges in both input and temperature. This series is ideal for applications where board space is at a premium and maximizing energy efficiency is a concern.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SMT
  • Dimensions LxWxH (in)
     
    0.472 x 0.472 x 0.177
  • Dimensions LxWxH (mm)
     
    12 x 12 x 4.5
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Output Current (A) Power (W) Output Voltage (Vdc) 3D Model PCB Footprint Stock Check Sample Request RFQ
PXO7803-500-M-TR 4.75 ~ 36 0.5 1.65 3.3 3D Model PCB Footprint Stock Check PXO7803-500-M-TR Sample Request Request a Quote
PXO7805-500-M-TR 6.5 ~ 36 0.5 2.5 5 3D Model PCB Footprint Stock Check PXO7805-500-M-TR Sample Request Request a Quote
PXO7806-500-M-TR 8 ~ 36 0.5 3.25 6.5 3D Model PCB Footprint Stock Check PXO7806-500-M-TR Sample Request Request a Quote
PXO7809-500-M-TR 12 ~ 36 0.5 4.5 9 3D Model PCB Footprint Stock Check PXO7809-500-M-TR Sample Request Request a Quote
PXO7812-500-M-TR 15 ~ 36 0.5 6 12 3D Model PCB Footprint Stock Check PXO7812-500-M-TR Sample Request Request a Quote
PXO7815-500-M-TR 19 ~ 36 0.5 7.5 15 3D Model PCB Footprint Stock Check PXO7815-500-M-TR Sample Request Request a Quote