Recommended Replacement
Datasheet
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-150-5 | 90 | 5 | 18 | TUV, UL/cUL, CE |
VOF-150-12 | 150 | 12 | 12.5 | TUV, UL/cUL, CE |
VOF-150-15 | 150 | 15 | 10 | TUV, UL/cUL, CE |
VOF-150-24 | 150 | 24 | 6.3 | TUV, UL/cUL, CE |
VOF-150-36 | 150 | 36 | 4.2 | TUV, UL/cUL, CE |
VOF-150-48 | 150 | 48 | 3.2 | TUV, UL/cUL, CE |