Certified to the IEC 60601-1 edition 3.1 medical safety standards for 2 x MOPP applications and 4th edition EMC requirements, the high density VMS series features efficiency up to 94% and power densities up to 30 W/in3. These medical power supplies are housed in industry standard 2 x 4 and 3 x 5 inch packages with profiles as low as 0.75 inches and offer output voltage options from 12 to 58 Vdc, no-load power consumption down to 0.3 W, and universal input voltage ranges from 80 to 264 Vac. Thanks to their compact, highly efficient designs, the VMS series provides engineers with an ideal solution for medical monitoring devices, medical diagnostic equipment, and dental applications.
Request
Sample
Datasheet
Series
130 W, 80 ~ 264 Vac Input, Single Output, Open Frame, Chassis Mount Ac-Dc Power Supply
View Now130 W, 80 ~ 264 Vac Input, PFC, Single Output, Medical, Open Frame, Chassis Mount Ac-Dc Power Supply
View Now130 W, 80 ~ 264 Vac Input, PFC, Single Output, Medical, Metal Case, Chassis Mount Ac-Dc Power Supply
View Now160 W, 90 ~ 264 Vac Input, PFC, Single Output, Medical, 2" x 4" Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now300 W, 90 ~ 264 Vac Input, PFC, Single/Dual Output, Medical, 3" x 5" U-Frame, Chassis Mount, Ac-Dc Power Supply
View Now300 W, 90 ~ 264 Vac Input, PFC, Single/Dual Output, Medical, 3" x 5" Metal Case w/Fan, Chassis Mount, Ac-Dc Power Supply
View Now300 W, 90 ~ 264 Vac Input, PFC, Single/Dual Output, Medical, Metal Case w/Fan, Chassis Mount, Ac-Dc Power Supply
View Now300 W, 90 ~ 264 Vac Input, PFC, Single Output, Medical, 3" x 5" Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now300 W, 90 ~ 264 Vac Input, PFC, Single Output, Medical, 3" x 5" Metal Case, Chassis Mount, Ac-Dc Power Supply
View Now450 W, 100 ~ 240 Vac Input, Single Output, Medical, 3" x 5" Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now450 W, 100 ~ 240 Vac Input, Single Output, Medical, Metal Case with Top Fan, Chassis Mount, Ac-Dc Power Supply
View Now450 W, 100 ~ 240 Vac Input, Single Output, Medical, Metal Case with Side Fan, Chassis Mount, Ac-Dc Power Supply
View Now450 W, 100 ~ 240 Vac Input, Single Output, Medical, Metal Case without Fan, Chassis Mount, Ac-Dc Power Supply
View Now