As the demand for reliable and safe medical devices continues to grow, it is crucial to ensure these devices are safe and reliable as they go to market. Power supplies play a critical role in ensuring patient safety with any medical device and must meet strict international standards. CUI’s wide range of medical power supplies are certified to the most recent edition of the international safety standard IEC 60601-1, edition 3.1, as well as the 4th edition EMC requirements, for 2 x MOPP applications.
With our customization capabilities, we offer rapid prototyping of custom solutions to meet your application requirements. By choosing CUI, you not only reduce certification time but also gain access to a global network of distribution partners for swift stock availability at every stage of the design cycle.
CLASSIFICATION | ISOLATION | CREEPAGE | INSULATION |
---|---|---|---|
One MOOP | 1500 Vac | 2.5 mm | Basic |
Two MOOP | 3000 Vac | 5 mm | Double/Reinforced |
One MOPP | 1500 Vac | 4 mm | Basic |
Two MOPP | 4000 Vac | 8 mm | Double/Reinforced |
Diagnostics
Medical imaging, CT scanning, ultrasound, blood analysis
Monitoring
Blood pressure monitoring, ECG, EEG
Laboratory
Chemical analysis, lab automation
Home Patient Care
Medical bed, CPAP, infusion pump
Dental
Dental chair, dental LCD display, oral care equipment
Treatment
medical lasers, nebulizer, LASIK machines
Send us your inquiry here or give us a call at 1-800-275-4899