NRND

AE5-EW Series

5 Pin DIP Isolated Dc-Dc Converter

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

AE5-EW Series

Overview

  • 5 W
  • 10:1 input range
  • Single regulated output
  • -40 to +70°C temperature range

Safety & Compliance

  • Safety Standards - 62109
  • Safety Approvals - CE

Documents

Description

The AE5-EW series is a 5 W isolated dc-dc converter offering 5600 Vdc isolation and a wide input voltage range of 10:1. Housed in an encapsulated, board mount package, the series carries an operating temperature range of -40 up to +70°C at full load, making it a reliable option for renewable energy applications such as solar power equipment, wind turbines, and electric charging stations. This board mount dc-dc converter also supports remote, high altitude installations with rated operation up to 2000 meters.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    5600
  • Safety Standards
     
    62109
  • Dimensions LxWxH (in)
     
    2.756 x 1.89 x 0.925
  • Dimensions LxWxH (mm)
     
    70 x 48 x 23.5
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS