Active

DQC30-T Series

Isolated Dc-Dc Converter

DQC30-T Series

Overview

  • Single/dual regulated outputs
  • Up to 30 W isolated output
  • Remote on/off control
  • -40 to +100°C temperature range with derating
  • No tantalum capacitor inside
  • 5,000 meter operating altitude
  • Positive and negative logic options

Safety & Compliance

  • Safety Standards - 62368-1
  • Safety Approvals - CE, UKCA

Documents

Description

The DQC30-T series is a family of isolated dc-dc converters featuring a 4:1 input voltage range and single/dual regulated outputs. Housed in a chassis mount package and carrying a wide -40 to +100°C operating temperature range, the series is ideal for use in harsh environments including factory automation and industrial control applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368-1
  • Dimensions LxWxH (in)
     
    3.31 x 1.48 x 1.2
  • Dimensions LxWxH (mm)
     
    84.2 x 37.5 x 30.6
  • Protections
     
    Input UVLO, Over Temperature, Over Voltage, Short Circuit Protection

ALL MODELS