Active

DRM1-S Series

7 Pin SIP Isolated Dc-Dc Converter

DRM1-S Series
DRM1-S Series Alternate View

Overview

  • 1 W
  • 1:1 input range
  • Single/dual unregulated outputs
  • -40 to +100°C temperature range with derating
  • Industry standard 7 pin SIP package

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - UL/cUL

Documents

Description

The DRM1-S Series is a family of unregulated dc-dc converter modules housed in an industry standard 7-pin SIP package. These low power dc-dc converters offer 3,000 Vdc isolation, a -40 to 100°C operating temperature range with derating, UL/cUL 62368-1 certification, and a 1 W isolated output making it an ideal solution for consumer electronics, smart home appliances, and small-scale automation applications.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    3000
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    0.77 x 0.24 x 0.4
  • Dimensions LxWxH (mm)
     
    19.65 x 6 x 10.2
  • Grade
     
    Commercial

ALL MODELS