Active

DRQ10-S Series

8 Pin SIP Isolated Dc-Dc Converter

DRQ10-S Series

Overview

  • 10 W
  • 4:1 input range
  • Single/dual regulated outputs
  • 3000 Vdc isolation
  • Remote on/off control
  • Extended temperature range
  • Continuous short circuit protection

Safety & Compliance

  • Safety Standards - 62368-1
  • Safety Approvals - CE, UKCA

Documents

Description

The DRQ10-S series is a family of 10 W regulated dc-dc converters offering a wide 4:1 input voltage range and 3,000 Vdc isolation. Housed in a compact SIP package, these converters feature single or dual regulated outputs and an extended operating temperature range of -40 to +105°C. Ideal for high-performance applications in industrial, telecom, and security systems, the DRQ10-S series ensures reliable dc rail conversion and isolation.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    3000
  • Safety Standards
     
    62368-1
  • Dimensions LxWxH (in)
     
    0.87 x 0.37 x 0.47
  • Dimensions LxWxH (mm)
     
    22 x 9.5 x 12
  • Protections
     
    Input UVLO, Short Circuit Protection

ALL MODELS