Active

DSM2-S Series

7 Pin SIP Isolated Dc-Dc Converter

DSM2-S Series
DSM2-S Series Alternate View

Overview

  • 2 W
  • 1:1 input range
  • -40 to +95°C temperature range with derating
  • Industry standard 7 pin SIP package
  • Single/dual unregulated outputs

Safety & Compliance

  • Safety Approvals - UL/cUL

Documents

Description

The DSM2-S Series is a family of  single and dual unregulated dc-dc converter modules housed in an industry standard 7-pin SIP package. These low power dc-dc converters offer 4,000 Vdc isolation, a -40 to 95°C operating temperature range with derating, UL/cUL 62368-1 certification, and a 2 W isolated output making it an ideal solution for consumer electronics, smart home appliances, and small-scale automation applications.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    4000
  • Dimensions LxWxH (in)
     
    0.77 x 0.28 x 0.4
  • Dimensions LxWxH (mm)
     
    19.65 x 7.05 x 10.2
  • Protections
     
    Short Circuit Protection

ALL MODELS