Active

PCSA1-S Series

4 Pin SIP Isolated Dc-Dc Converter

PCSA1-S Series
PCSA1-S Series Alternate Image

Overview

  • 1 W
  • 1:1 input range
  • Single unregulated output
  • Industry standard 4 pin SIP package
  • Low ripple and noise
  • -40 to +100°C temperature range
  • Efficiency up to 82%

Safety & Compliance

Documents

Description

The PCSA1-S unregulated dc-dc converter series is a family of low cost 1 W isolated modules offering efficiency up to 82% and 1,000 Vdc isolation. Housed in a compact 4 pin SIP package and featuring a -40 to +100°C operating temperature range, these low power dc-dc converters are ideal for conversion and isolation of dc rails within a range of industrial, telecom, security, and machine control applications.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1000
  • Protections
     
    Short Circuit
  • Dimensions (mm)
     
    11.6 x 6.0 x 10.2
    (5 & 12 Vdc Input)
  • Dimensions (mm)
     
    11.6 x 7.5 x 10.2
    (24 Vdc Input)

ALL MODELS

NEWS AND RESOURCES