


Not Recommended for New Design (NRND)
PDQE15-U Series
Features
- 4:1 input range
- Single/dual regulated outputs
- Compact chassis mount package
- Efficiency up to 91%
- Remote on/off control
- Suited for negative output applications (dual output models)
Specifications
- Power (W): 12 ~ 15
- Input Voltage Range (VDC): 9 ~ 75
- Output Voltage (VDC): 3.3 ~ 24
- Isolation (VDC): 1500
- Isolated: Yes
- Safety Approvals: CE
- RoHS Compliant: Yes
Searching...