PDQE20-U Series
PDQE20-U Series Alternate View

Overview

  • 20 W
  • 4:1 input range
  • Single/dual regulated outputs
  • -40 to +105°C temperature range
  • Compact chassis mount package
  • Efficiency up to 91%
  • Remote on/off control

Safety & Compliance

  • Safety Approvals - CE

Documents

Description

The PDQE20-U series is a high efficiency 20 W isolated dc-dc converter housed in a compact chassis mount package designed for easy installation. Supporting a 4:1 input range, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. All units also come standard with an operating temperature range of -40 to +105 °C, providing a rugged solution for use in harsh environments.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2.17 x 2.06 x 0.75
  • Dimensions LxWxH (mm)
     
    55 x 52.3 x 19
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

NEWS AND RESOURCES