NRND Product Icon

PGNP2-S Series

9 Pin SIP Isolated Dc-Dc Converter

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

PGNP2-S Series
PGNP2-S Series Alternate View

Overview

  • 2 W
  • 1:1 input range
  • Single/dual unregulated outputs
  • -40 to +105°C temperature range
  • Leakage current less than 2µA
  • Reinforced insulation

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The PGNP2-S series of dc-dc converters offers 2 W of power, a 1:1 input range, and a wide operating temperature range of -40 to +105°C. Housed in a compact SIP package, this family of isolated modules is EN 60601-1 and UL 60601-1 certified, making it an ideal solution for medical instrumentation, consumer electronics, EV charging, and industrial electronics applications.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    6000
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    0.768 x 0.386 x 0.492
  • Dimensions LxWxH (mm)
     
    19.5 x 9.8 x 12.5
  • Protections
     
    Short Circuit
  • Grade
     
    Commercial, Medical

ALL MODELS