NRND

PQDE6W-DIN Series

DIN Rail Isolated Dc-Dc Converter

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

PQDE6W-DIN Series
PQDE6-DIN Series Dc-Dc Converter Bottom View

Overview

  • 6 W
  • 4:1 input range
  • Single/dual regulated outputs
  • DIN Rail package
  • -40 to +85°C temperature range
  • Efficiency up to 88%

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - CE

Documents

Description

Outputting 6 W of continuous power, the PQDE6W-DIN series is a family of isolated dc-dc converters featuring a 4:1 input voltage range and up to 88% efficiency. Housed in a compact DIN rail package and carrying a wide -40 to +85°C operating temperature range, the series is designed for easy installation in control cabinets and is ideal for use in harsh environments including factory automation and industrial control applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIN Rail
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 1.016
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 25.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS