

Not Recommended for New Design (NRND)
PQQ10W-S Series
Features
- 4:1 input range
- Single regulated output
- Remote on/off control
- Efficiency up to 88%
Specifications
- Power (W): 8 ~ 10
- Input Voltage Range (VDC): 9 ~ 36
- Output Voltage (VDC): 3.3 ~ 24
- Standard Footprint: SIP8
- Isolation (VDC): 1500
- Isolated: Yes
- RoHS Compliant: Yes
Loading more products . . .