NRND

PQQC3-OS Series

8 Pin SIP Isolated Dc-Dc Converter

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

PQQC3-OS Series
PQQC3-OS Series Alternate View

Overview

  • 3 W
  • 2:1 input range
  • Single regulated output
  • -40 to +85°C temperature range
  • Industry standard 8 pin SIP package
  • Remote on/off control

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA

Documents

Description

The PQQC3-OS series is a compact, regulated dc-dc converter providing 3 W of output power and a -40 to +85 °C temperature range. Featuring a 2:1 input range, remote on/off control, short circuit and over current protection, these dc-dc converters provide a rugged low power solution for a variety of industrial, test & measurement, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    0.866 x 0.323 x 0.504
  • Dimensions LxWxH (mm)
     
    22 x 8.2 x 12.8
  • Protections
     
    Over Current, Short Circuit

ALL MODELS