PRMC1-S Series
PRMC1-S Series alternate view

Overview

  • 1 W
  • 2:1 input range
  • Single/dual regulated outputs
  • Industry standard 8 pin SIP package
  • Remote on/off control
  • -40 to +105°C temperature range
  • Low no-load power consumption

Safety & Compliance

Documents

Description

The PRMC1-S Series is a compact, regulated dc-dc converter providing 1 W of output power over a wide -40 to +105 °C temperature range. With a 2:1 input, continuous short circuit protection, and 3K Vdc isolation, these low power dc-dc converters provide a rugged low power solution for sensitive applications, including medical equipment, industrial control, and mixed digital/analog systems.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    3000
  • Dimensions LxWxH (in)
     
    0.866 x 0.374 x 0.472
  • Dimensions LxWxH (mm)
     
    22 x 9.5 x 12
  • Protections
     
    Short Circuit

ALL MODELS

NEWS AND RESOURCES