PRMCE1-S Series
PRMCE1-S Series Alternate Image

Overview

  • 1 W
  • 1:1 input range
  • No-load input current as low as 5 mA
  • Single regulated output
  • Efficiency up to 73%
  • -40 to +85°C temperature range

Safety & Compliance

  • Safety Approvals - UL/cUL

Documents

Description

The PRMCE1-S Series is a compact, regulated dc-dc converter providing 1 W of output power over a wide -40 to +85 °C temperature range. With a 1:1 input, continuous short circuit protection, and 3K Vdc isolation, these low power dc-dc converters provide a rugged, IEC 62368-1 certified solution for sensitive applications, including industrial control and mixed digital/analog systems. The PRMCE1-S dc-dc converter series is highly efficient up to 73% and does not require a heat sink, making it ideal for applications where board space is at a premium and maximizing energy efficiency is a concern.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    3000
  • Dimensions LxWxH (in)
     
    0.77 x 0.24 x 0.4
  • Dimensions LxWxH (mm)
     
    19.65 x 6 x 10.16
  • Protections
     
    Short Circuit

ALL MODELS

NEWS AND RESOURCES