

PTM2-S Series
Features
- 1:1 input range
- Single/dual regulated outputs
- Reinforced insulation
- Continuous short circuit protection
Specifications
- Power (W): 2
- Input Voltage Range (VDC): 2.97 ~ 26.4
- Output Voltage (VDC): 3.3 ~ 15
- Operating Temperature Range (ºC): -40 ~ +95
- Standard Footprint: SIP4
- Isolation (VDC): 6000
- Isolated: Yes
- Safety Standards: 60601, 62368
- Safety Approvals: CE, UKCA, UL/cUL
- RoHS Compliant: Yes
Loading more products . . .