

Not Recommended for New Design (NRND)
PVB3-D Series
Features
- 2:1 input range
- Single/dual regulated outputs
- Industry standard 24 pin DIP package
- Low no-load power consumption
- Efficiency up to 86%
Specifications
- Power (W): 3
- Input Voltage Range (VDC): 4.5 ~ 75
- Output Voltage (VDC): 3.3 ~ 24
- Standard Footprint: DIP24
- Isolation (VDC): 3000
- Isolated: Yes
- Safety Approvals: CE, UL/cUL
- RoHS Compliant: Yes
Loading more products . . .