

Not Recommended for New Design (NRND)
PYBE20 Series
Features
- 4:1 input range
- Single/dual regulated outputs
- Industry standard 2" x 1" package
- Efficiency up to 90%
Specifications
- Power (W): 16.5 ~ 20
- Input Voltage Range (VDC): 9 ~ 75
- Output Voltage (VDC): 3.3 ~ 24
- Standard Footprint: 2" x 1"
- Isolation (VDC): 1500
- Isolated: Yes
- Safety Standards: 62368
- Safety Approvals: CE, UL/cUL
- RoHS Compliant: Yes
Loading more products . . .