NRND

PYBE30-DIN Series

DIN Rail Isolated Dc-Dc Converter

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

PYBE30-DIN Series
PYBE30-DIN Series Alternate Image
PYBE30-DIN Series with Heatsink

Overview

  • 30 W
  • 4:1 input range
  • Single/dual regulated outputs
  • DIN Rail package
  • Efficiency up to 90%
  • -40 to +85°C temperature range

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The PYBE30-DIN series is a family of high efficiency 30 W isolated dc-dc converters housed in a compact DIN rail package designed for easy installation in control cabinets. Supporting a 4:1 input range, single or dual regulated output, and an operating temperature range of -40 to +85°C, these encapsulated, DIN rail dc-dc converters provide a rugged solution for use in harsh environments including factory automation and industrial control applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIN Rail
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950, 62368
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 1.02
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 25.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS