NRND

PYBJ15-OD Series

14 Pin DIP Isolated Dc-Dc Converter

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

PYBJ15-OD Series
PYBJ15-OD Series
PYBJ15-OD Series - Alternate View

Overview

  • 15 W
  • Single regulated output
  • 4:1 input range
  • Efficiency up to 89%

Safety & Compliance

  • Safety Approvals - CE

Documents

Description

Outputting 15 W of continuous power, the PYBJ15-OD series is a family of isolated dc-dc converters housed in an open frame, 14 pin DIP package. These low-profile modules feature a 4:1 input voltage range and offer up to 89% efficiency. Carrying a wide -40 to +85°C operating temperature range, the series is suitable for convection-cooled equipment and applications including microcontrollers, datacom, telecom, remote sensor systems, and portable electronics.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Protections
     
    Over Current, Over Voltage, Short Circuit
  • Dimensions (mm)
     
    38.70 x 27.20 x 5.80
    (12 & 15 Vdc models)
  • Dimensions (mm)
     
    38.70 x 27.20 x 6.20
    (3.3 & 5 Vdc models)

ALL MODELS