NRND

VIBLSD1-SIP Series

7 Pin SIP Isolated Dc-Dc Converter

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

VIBLSD1-SIP Series
VIBLSD1-SIP alternate view

Overview

  • 1 W
  • 1:1 input range
  • Single regulated output
  • Industry standard 7 pin SIP package
  • Internal SMD construction
  • UL94-V0 package material
  • -40 to +85°C temperature range

Safety & Compliance

Documents

Description

The VIBLSD1-SIP regulated dc-dc converter series is designed to provide an economical and reliable means of converting and/or isolating DC rails within a distributed power system. Housed in a compact SIP package and featuring a wide -40 to +85 °C operating temperature range, these low power dc-dc converters are ideally suited for a variety of digital circuits, test & measurement equipment, process & machine controls, and telecom applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1000
  • Dimensions LxWxH (in)
     
    0.77 x 0.24 x 0.39
  • Dimensions LxWxH (mm)
     
    19.6 x 6 x 10
  • Protections
     
    Short Circuit

ALL MODELS

NEWS AND RESOURCES