NRND

P78-2000-S Series

3 Pin SIP Non-Isolated Dc-Dc Converter

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

P78-2000-S Series
P78-2000-S Series Alternate View

Overview

  • 2 A
  • 3 ~ 15 Vdc output options
  • 36 Vdc max input voltage
  • -40 to +85°C temperature range
  • Pin compatible with LM78XX linear regulators
  • Wide input voltage range
  • No-load input current as low as 0.1 mA

Safety & Compliance

Documents

Description

The compact, encapsulated P78-2000-S non-isolated dc-dc converter series offers 2 A of output current and has been designed to offer a high-performance alternative to linear regulators. Utilizing switching technology, this series is footprint compatible with LM78XX three-terminal linear regulators. Unlike linear regulators, the P78-2000-S dc switching regulator series is extremely efficient up to 95% and does not require a heat sink, making it ideal for applications where board space is at a premium and maximizing energy efficiency is a concern.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    0
  • Dimensions LxWxH (in)
     
    0.69 x 0.35 x 0.45
  • Dimensions LxWxH (mm)
     
    11.5 x 9 x 17.5
  • Protections
     
    Short Circuit

ALL MODELS