

P78A-1000 Series
Features
- Pin compatible with LM78XX linear regulators
- Wide input voltage range
- Low ripple and noise
- Efficiency up to 91%
Specifications
- Power (W): 3.3 ~ 5
- Input Voltage Range (VDC): 7 ~ 28
- Output Voltage (VDC): 3.3 ~ 5
- Operating Temperature Range (ºC): -40 ~ +85
- Standard Footprint: SIP3
- Isolation (VDC): 0
- Isolated: No
- RoHS Compliant: Yes
Loading more products . . .