

P78B-500 Series
Features
- Continuous short circuit protection
- Low ripple and noise
- Pin compatible with LM78XX linear regulators
Specifications
- Power (W): 0.9 ~ 7.5
- Input Voltage Range (VDC): 4.75 ~ 36
- Output Voltage (VDC): 1.8 ~ 15
- Operating Temperature Range (ºC): -40 ~ +85
- Standard Footprint: SIP3
- Isolation (VDC): 0
- Isolated: No
- RoHS Compliant: Yes
Loading more products . . .