Active

SDI12-UD Series

Two Prong (C8) Ac-Dc Desktop Adapter

SDI12-UD Series
SDI12-UD Series
SDI12-UD Front View
SDI12-UD Back View
SDI12-UD with Cord

Overview

  • 10 ~ 12 W
  • 5 ~ 24 Vdc output options
  • No-load power consumption < 0.075 W
  • Limited Power Source (LPS) rated

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, FCC, UKCA, UL/cUL

Documents

Description

The SDI12-UD series is a 12 W desktop ac-dc power supply designed to meet the latest US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring a range of safety approvals and no-load power consumption less than 0.075 W, the SDI12-UD desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Efficiency Standards
     
    Level VI, EU 2019/1782, CoC Tier 2
  • Dimensions LxWxH (in)
     
    2.953 x 1.87 x 1.075
  • Dimensions LxWxH (mm)
     
    75 x 47.5 x 27.3
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS