





SDI90B-U Series
Features
- Power factor correction (PFC)
- Limited Power Source (LPS) rated
- No-load power consumption < 0.21 W
Specifications
- Power (W): 90
- Output Voltage (VDC): 12 ~ 56
- Input Voltage Range (VAC): 90 ~ 264
- Operating Temperature Range (ºC): -20 ~ +40
- AC Inlet Type: 3 Prong (C14)
- Region: Europe, North America
- Safety Standards: 62368
- Safety Approvals: CE, FCC, PSE, UKCA, UL/cUL
- Protections: Over Current, Over Temperature, Over Voltage
- RoHS Compliant: Yes
Loading more products . . .