Active Product Icon

SDM24-UD Series

Two Prong (C8) Ac-Dc Desktop Adapter

SDM24-UD Series
SDM24-UD Series Input View
SDM24-UD Series Back View
SDM24-UD Series Series  with Cord
SDM24 Series in White
SDM24 Series in White Alternate View

Overview

  • 20 ~ 27 W
  • 5 ~ 24 Vdc output options
  • No-load power consumption < 0.1 W
  • Compact design
  • Designed for 2 x MOPP applications

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - CE, FCC, TUV, UL/cUL

Documents

Description

The SDM24-UD series is a compact 24 W medical desktop ac-dc power supply with a C8 inlet. It is certified to the medical 60601-1 safety standard and features over voltage and short circuit protection. These medical power supplies are a continuation of CUI's initiative to provide customers with global solutions for medical, dental, and home healthcare equipment.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    3.86 x 1.81 x 1.22
  • Dimensions LxWxH (mm)
     
    98 x 46 x 31
  • Protections
     
    Over Voltage, Short Circuit

Options

  • Black or white case

ALL MODELS