

SDM65-UD Series
Features
- No-load power consumption < 0.21 W
- 60601-1-2 4th edition EMC collateral standard approvals
- Designed for 2 x MOPP applications
- LED indicator for power on
Specifications
- Power (W): 60 ~ 65
- Output Voltage (VDC): 12 ~ 48
- Input Voltage Range (VAC): 100 ~ 240
- Operating Temperature Range (ºC): 0 ~ +40
- AC Inlet Type: 2 Prong (C8)
- Safety Standards: 60601
- Safety Approvals: CE, FCC, PSE, TUV, UKCA, UL/cUL
- Protections: Over Current, Over Voltage, Short Circuit
- RoHS Compliant: Yes
Loading more products . . .