Active

SWH24-E Series

Europe Blade Ac Dc Wall Plug

SWH24-E Series
SWH24-E Series Alternate View With Plug
SWH24-E Series in White
SWH24-E Series in White Alternate View With Plug

Overview

  • 19 ~ 27 W
  • 8 ~ 40 Vdc output options
  • No-load power consumption < 0.1 W

Safety & Compliance

  • Safety Standards - 60335, 61558
  • Safety Approvals - CE

Documents

Description

The SWH24-E series is a 24 W European wall power adapter designed to meet the current US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring no-load power consumption of less than 0.1 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 61558
  • Dimensions LxWxH (in)
     
    2.74 x 1.75 x 1.9
  • Dimensions LxWxH (mm)
     
    69.48 x 44.38 x 48.3
  • Protections
     
    Over Current, Short Circuit

ALL MODELS