Active

PSK-40E Series

Board Mount Ac-Dc Power Supply

PSK-40E Series

Overview

  • Class B emissions
  • Class II
  • 2x peak load capability
  • No-load power consumption < 0.15 W
  • 5,000 meter operating altitude
  • -40 to +85°C temperature range

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, cUL/UL, UKCA

Documents

Description

The PSK-40E series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 40 W of continuous power, these single output, encapsulated modules feature a wide operating temperature range from -40 to 85°C, making them ideal for space-constrained, low power ICT, industrial, and consumer electronic applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.14 x 2.14 x 1.043
  • Dimensions LxWxH (mm)
     
    54.37 x 54.37 x 26.5
  • Protections
     
    Over Voltage, Short Circuit
  • Safety Standards (Designed to Meet)
     
    60335

ALL MODELS