Active

VBM-70 Series

Board Mount Ac-Dc Power Supply

VBM-70 Series
VBM-70 Series Alternate View
VBM-70 Series with heatsink

Overview

  • 70 W
  • 90 ~ 264 Vac input (universal)
  • 12 ~ 48 Vdc Output Options
  • -40 to +85°C temperature range
  • Baseplate cooling
  • CISPR22 EN 55022 Class B compliant
  • Efficiency up to 89%
  • No-load power consumption < 0.15 W
  • Compact encapsulated assembly

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The VBM-70 series is a family of compact, encapsulated ac-dc power supplies in a board mount package. These models feature a universal 90 ~ 264 Vac input voltage range, a wide operating temperature range from -40 to 85°C, and baseplate cooling. This series is ideal for space-constrained, low-power ITE, and industrial applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit
  • Dimensions (mm)
     
    61 x 57.9 x 17
  • Dimensions (mm)
     
    61 x 57.9 x 54.3
    (With Heatsink)

Options

  • Heatsink

ALL MODELS

NEWS AND RESOURCES