

PCM-400-CNF Series
Features
- 700 W peak power within a 500 µS duty cycle
- Compact 1U metal case
- Power factor correction (PFC)
- Remote on/off control
- Output trim
- Power good signal
- Fan fail alarm
Specifications
- Power (W): 400
- Input Voltage Range (VAC): 90 ~ 264
- Output Voltage (VDC): 12 ~ 54
- Operating Temperature Range (ºC): 0 ~ +50
- Cooling Type: Convection, Fan
- Safety Standards: 62368
- Safety Approvals: CE, TUV, UL/cUL
- RoHS Compliant: Yes
Loading more products . . .