

VF-S250-XXA-CF Series
Features
- 600 W peak power within a 500 µS duty cycle
- Metal top cover w/ fan
- Power factor correction (PFC)
- Remote on/off control
- Output trim
- Power good signal
Specifications
- Power (W): 250
- Input Voltage Range (VAC): 90 ~ 180
- Output Voltage (VDC): 12 ~ 54
- Operating Temperature Range (ºC): 0 ~ +50
- Cooling Type: Fan
- Safety Standards: 62368
- Safety Approvals: CE, GS, UL/cUL
- RoHS Compliant: Yes
Loading more products . . .