

Not Recommended for New Design (NRND)
VGS-100D Series
Features
- Active power factor correction (PFC)
- Output trim
- Remote on/off control
- Meets EN 55032/CISPR32 Class B conducted/radiated emissions
- Input surge resilience (300 Vac, 5 seconds)
Specifications
- Power (W): 100.5 ~ 102
- Input Voltage Range (VAC): 85 ~ 305
- Output Voltage (VDC): 12 ~ 48
- Operating Temperature Range (ºC): -30 ~ +50
- Cooling Type: Convection
- Safety Standards: 60335, 61558, 62368
- Safety Approvals: CE, UL/cUL
- RoHS Compliant: Yes
Loading more products . . .