NRND

VGS-25W Series

Chassis Mount Ac-Dc Power Supply

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

VGS-25W Series
VGS-25W Series Alternate View
VGS-25W Series With Terminal Cover

Overview

  • 19 ~ 27 W
  • 85 ~ 305 Vac input (wide)
  • 3 ~ 48 Vdc output options
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions
  • Input over voltage category III design

Safety & Compliance

  • Safety Standards - 61558, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VGS-25W series is an ac-dc power supply in a compact metal case. This internal power supply is 62368 certified and is additionally designed to meet 61558 system requirements. Featuring a wide input range and additional conformal coating or terminal cover options, this rugged unit is ideal for use in industrial applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    61558, 62368
  • Dimensions LxWxH (in)
     
    3.15 x 2.17 x 0.98
  • Dimensions LxWxH (mm)
     
    80 x 55 x 25
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Terminal cover
  • Conformal coating

ALL MODELS

NEWS AND RESOURCES