NRND Product Icon

VMS-450C Series

Chassis Mount Ac-Dc Power Supply

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

VMS-450C Series
VMS-450C Series Alternate View

Overview

  • 450 W
  • 90 ~ 264 Vac input (universal)
  • 12 ~ 48 Vdc Output Options
  • -40 to +70°C temperature range
  • Active power factor correction (PFC)
  • Efficiency up to 94%
  • Industry standard 3” x 5” footprint
  • Power good signal
  • Remote sense

Safety & Compliance

  • Safety Standards - 60335, 60601, 61558
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The VMS-450C series is certified to the medical 60601-1 3rd edition safety standard for 2 x MOPP applications. Packaged in an industry standard 3" x 5" footprint, these medically certified ac-dc-power supplies are ideal for medical designs seeking to reduce standby and overall power consumption.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Safety Standards
     
    60335, 60601, 61558
  • Dimensions LxWxH (in)
     
    5 x 3 x 1.52
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 38.5
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS