


VOF-S60C Series
Features
- CISPR32 EN 55032 Class B compliant
Specifications
- Power (W): 40 ~ 60
- Input Voltage Range (VAC): 90 ~ 264
- Output Voltage (VDC): 5 ~ 48
- Operating Temperature Range (ºC): -30 ~ +50
- Cooling Type: Convection
- Safety Standards: 62368
- Safety Approvals: Nemko, UL/cUL
- RoHS Compliant: Yes
Searching...