Active

VSBU-120-D Series

Chassis Mount Ac-Dc Power Supply

Overview

  • 79 ~ 120 W
  • 90 ~ 264 Vac input (universal)
  • Industry standard 3” x 5” footprint
  • 3 ~ 28 Vdc output options
  • Power factor correction (PFC)

Safety & Compliance

  • Safety Approvals - UL/cUL

Documents

Description

The VSBU-120-D series is a member of CUI's Open Frame ac-dc power supply portfolio. Designed in an compact chassis mount case, this series features an industry-standard 3" x 5" footprint, up to 120 W of continuous power, and rock-solid reliability. This ac-dc power supply is ideally suited for a range of industrial applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    3 x 5 x 1.28
  • Dimensions LxWxH (mm)
     
    76.2 x 127 x 32.51

Options

  • Power fail detect

ALL MODELS

NEWS AND RESOURCES