
VUFM-D400-D Series
Features
- 700 W peak power within a 500 µS duty cycle
- Power factor correction (PFC)
- 4000 Vac isolation
- Remote on/off control
- Remote sense
- Output trim
- Power good signal
- Designed for 2 x MOPP applications
Specifications
- Power (W): 400
- Input Voltage Range (VAC): 90 ~ 264
- Output Voltage (VDC): 3.3 ~ 24
- Cooling Type: Convection, Fan
- Safety Standards: 60601
- Safety Approvals: TUV, UL/cUL
- RoHS Compliant: Yes
Loading more products . . .