

Not Recommended for New Design (NRND)
PSK-20D-DIN Series
Features
- Compact encapsulated assembly
- Designed to meet 60601 medical safety standard (2xMOPP)
- Class B emissions
- Input over voltage category III design
Specifications
- Power (W): 14.85 ~ 20
- Input Voltage Range (VAC): 85 ~ 305
- Output Voltage (VDC): 3.3 ~ 24
- Operating Temperature Range (ºC): -40 ~ +85
- Cooling Type: Convection
- Safety Standards: 60335, 60601, 61558, 62368
- Safety Approvals: CE, UL/cUL
- RoHS Compliant: Yes
Loading more products . . .